According to DIN ISO 606 (ex DIN 8187).

Material: Special chain-steels. High-quality duplex roller chains, pre-stretched according to DIN. Waisted link plates (size 06 with straight link plates). Chains with an uneven number of links are supplied with inner links at both ends. Connecting links must be ordered separately. Temperature range: -20° to 120°C. Other temparatures possible with special lubricants.
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
Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Inner Link Width b2
[mm]
Roller Ø d1
[mm]
b5
[mm]
P
[mm]
b7
[mm]
Breaking Strength approx.
[N]
Weight
[kg/m]
12000000   05 B-28,0 x 3,0-4,775,0014,35,643,178000,36
12100000   06 B-29,525 x 5,723/8 x 7/328,536,3523,810,243,3169000,78
12500000   08 B-212,7 x 7,751/2 x 5/1611,308,5131,013,923,9311001,36
12600000   10 B-215,875 x 9,655/8 x 3/813,2810,1636,216,594,1445001,82
12700000   12 B-219,05 x 11,683/4 x 7/1615,6212,0742,219,464,6578002,38
12800000   16 B-225,4 x 17,021" x 17,02 mm25,4515,8868,031,885,41060005,40
12900000   20 B-231,75 x 19,561 1/4 x 3/429,0119,0579,736,456,11700007,20
12950000   24 B-238,1 x 25,41 1/2 x 137,9225,40101,848,366,628000013,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn