Material: Red brass Rg7 (GC-CuSn7ZnPb).

Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right hand

Tolerance zone 7H.
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
Product Quantity Trapezoidal ThreadØ D1
[mm]
Ø D2
[mm]
Ø D3
[mm]
6 x Ø D4
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Weight
[kg]
64477116   Tr. 16 x 42648386207100,13
64477118   Tr. 18 x 43058457228120,22
64477120   Tr. 20 x 43058457228120,20
64477124   Tr. 24 x 540725872810120,42
64477128   Tr. 28 x 545786573510150,59
64477130   Tr. 30 x 650826874412150,95
64477136   Tr. 36 x 6551108575515151,60
64477140   Tr. 40 x 7601309596015202,18
64477150   Tr. 50 x 880160120116515203,68
64477160   Tr. 60 x 980160120116515203,26


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn