Material: Red brass Rg7 (GC-CuSn7ZnPb).

Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Double-thread, Right Hand

Tolerance zone 7H.
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
Product Quantity Trapezoidal ThreadØ D1
[mm]
Ø D2
[mm]
Ø D3
[mm]
6 x Ø D4
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Weight
[kg]
64577116   16 x 8 P42648386207100,13
64577120   20 x 8 P43058457228120,20
64577124   24 x 10 P540725872810120,42
64577130   30 x 12 P650826874412150,95
64577140   40 x 14 P7601309596015202,18


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn