Material: Red brass Rg7 (GC-CuSn7ZnPb). Tolerance zone 7H.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
a
[mm]
b
[mm]
d1 h11
[mm]
d2 h11
[mm]
r1
[mm]
r2
[mm]
Weight
[kg]
64544112   12 x 6 P318622400,50,30,09
64544116   16 x 8 P4221030501,00,50,22
64544120   20 x 8 P4241036601,00,50,32
64544124   24 x 10 P5301145701,00,50,54
64544130   30 x 12 P6471458881,00,51,26
64544140   40 x 14 P76318801372,01,03,67


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn