Material: Steel, zinc-plated.
Flanges for timing belt pulleys, for custom-made parts or serial production. For economical reason, normally the flanges are mounted only at the smaller pulley. Often, the flanges get fixed by beading: On a turntable, with a rolling tool, hub material will get shaped over the flange. A beading material overhang of 0.5mm is recommended. Sold by piece. Other sizes are available at short delivery time.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity s
[mm]
da
[mm]
dP
[mm]
di
[mm]
Weight
[g]
16010100   0,5131061
16010101   0,51512 81
16010102   0,516139,51
16010104   0,5181511,51
16010105   0,519,517,5121
16010106   0,52317,5121
16010107   0,52320141
16010108   0,52522151
16010109   0,52824181
16010110   0,5322821,51
16010111   0,53631252
16010112   0,53834283
16010113   0,5423830,53
16010114   0,54843,5373
16010200   119,517,5121
16010201   12317,5121
16010202   12320142
16010203   12522153
16010204   12824183
16010205   1322821,53
16010206   13631254
16010207   13834284
16010208   1423830,55
16010209   14440335
16010210   14843,5376
16010211   15147,5407
16010212   15450,5437
16010213   15753467
16010214   160574710
16010215   163574810
16010216   16661,55210
16010217   171655612
16010218   17568,56013
16010219   18376,56814
16010220   18782,57215
16010221   19185,57616
16010222   193898014
16010223   197938315
16010224   11061019020
16010225   1119113,510322
16010226   1131125,511525
16010300   1,53631256
16010301   1,53834286
16010302   1,5423830,58
16010303   1,54440338
16010304   1,54843,5379
16010305   1,55147,54010
16010306   1,55450,54310
16010307   1,557534611
16010308   1,560574713
16010309   1,563574816
16010310   1,56661,55216
16010311   1,571655618
16010312   1,57568,56020
16010313   1,57973,56420
16010314   1,58376,56821
16010315   1,58782,57222
16010316   1,59185,57621
16010317   1,593898021
16010318   1,597938324
16010319   1,5989279,332
16010320   1,5103978630
16010321   1,51061019030
16010322   1,51111069430
16010323   1,51151109932
16010325   1,5119113,510333
16010326   1,5123117,510733
16010327   1,512712211136
16010328   1,513513011937
16010330   1,5140134,512342
16010331   1,514313912742
16010333   1,514814313242
16010334   1,5152147,513644
16010335   1,515815414244
16010338   1,5168163149,545
16010339   1,518417916562
16010340   1,519218717364
16010342   1,520019518167
16010400   2,5127120,2140,782
16010401   2,5138130108110
16010402   2,5146138116120
16010403   2,5154146122132
16010404   2,5160150128139
16010405   2,5168162135152
16010406   2,5183170145199
16010407   2,5188180158159
16010409   2,5198188165157
16010410   2,5200192,8172154
16010411   2,5211198173218
16010412   2,5226214190227
16010414   2,5240224192317
16010415   2,5256240220258
16010416   2,5256247225230
16010418   2,5296287252370


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn