Material: Aluminium similar EN AW2017A.

The fixing plates are used to connect the belt ends. Only for reversible use between the pulleys. The plates must not run on the pulleys.
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
Product Quantity ProfileBelt Width
[mm]
P
[mm]
F
[mm]
d
[mm]
B
[mm]
A
[mm]
S
[mm]
C
[mm]
Weight
[g]
16069900   T2,562,544,51,520,55195
16079900   T2,5102,544,51,520,55246
16269900   T510565,53,441,882921
16279900   T516565,53,441,883527
16289900   T525565,53,441,884440
16289901   T550565,53,441,886990
16289800   T532565,53,441,885158
16469900   T101610895801541112
16479900   T102510895801550140
16489900   T103210895801557160
16499900   T105010895801575220
16499901   T10100108958015125360


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn