Material: Polyurethane, flexible and extremely rugged. Fitting made from nickel-plated brass. The hose retracts to its original shape: the coils will not loose their original shape even under most adverse operating conditions. Data of fixed fitting on the supply side:
  • PTFE pre-coated thread
  • PVC coating to protect hose

Data of the swivel connection on the side of the compressed-air tool:
  • Swivelling joint with ball bearing
  • Easy swivelling, even under pressure, no overstressing of hose coil.

Max. temperature: 70ºC. Operating pressure at 20°C: Ø 5 x 8 : 9 bar
Ø 6.5 x 10 : 9 bar
Ø 8 x 12 : 8 bar
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
Product Quantity Ø I / A
[mm]
Rigid Coupling
[in.]
Swivel Joint Coupler
[in.]
Max. Length
[m]
Min. Length
[m]
Ø Spirale
[mm]
Weight
[g]
87010502   5 x 8G 1/4G 1/420,1842189
87010504   5 x 8G 1/4G 1/440,442290
87010604   6,5 x 10G 1/4G 1/440,452413
87010606   6,5 x 10G 1/4G 1/460,6352577
87010608   6,5 x 10G 1/4G 1/480,852711
87010610   6,5 x 10G 1/4G 1/4100,9552877
87010808   8 x 12G 3/8G 3/880,7265947


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn