Material: Steel.


Hub for fixing a chain plate wheel or similar parts onto a shaft. The wheel must get a center hole Ø D (recommended tolerance: H8) and bores for mounting bolts. It can be mounted on the right side or left side. The bolt length depends on the wheel width. Bolts and nuts are not included. The wheel has to be ordered separately. Customized bores and keyway available at extra charge. Reworking like hub hole for the shaft against extra charge.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Øda
[mm]
L
[mm]
ØDh9
[mm]
ØC
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
ØDB
[mm]

[mm]
ØB
[mm]
Pos. Gewicht
[kg]
14090180   5520,0302713,043,04564,260°0,16
14090181   7025,0403714,855,25865,260°0,33
14090182   8032,0504718,077,06766,260°0,63
14090183   9038,5605522,878,77666,260°0,98
14090184   11045,5706527,0810,59468,260°1,42
14090185   13055,0807528,01215,010768,260°2,85
14090186   17073,01009533,01723,0140610,260°6,32
14090187   22083,014013540,02023,0182612,260°13,28
14090188   24593,016015543,02525,0205616,560°19,48


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn