Similar to DIN ISO 606 (ex DIN 8187).

Material: Special Chain Steel, Nickel Plated. High quality single-strand roller chains with good corrosion resistance. Dimensions and Pre-stretching according to DIN. Wasted Link Plates (size 06 with straight link plates). Chains with an uneven number of links are supplied with inner links at both ends. Connecting links must be ordered separately. Temperature range: -20°C to +120°C. Other temperatures are possible if special grease is used.
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
Product Quantity DIN ISO-Nr.Pitch x inner Width p x b1min. 2)
[mm]
Pitch x inner Width p x b1min. 2)
[Inch]
Inner Width b2
[mm]
Roller Ø d12)
[mm]
Bolt Ø
[mm]
b4
[mm]
b7
[mm]
Braking Load approx.
[N]
Weight
[kg/m]
10066800   05 B-18,0 x 3,0-4,775,002,318,63,10440000,20
10166000   06 B-11)9,525 x 5,723/8 x 7/328,536,353,2813,53,30890000,41
10566000   08 B-112,7 x 7,751/2 x 5/1611,308,514,4517,03,901780000,69
10666000   10 B-115,875 x 9,655/8 x 3/813,2810,165,0819,64,102220000,93
10766000   12 B-119,05 x 11,683/4 x 7/1615,6212,075,7222,74,60289001,15
10866000   16 B-125,4 x 17,021" x 17,02 mm25,4515,888,2836,15,40600002,71
10966000   20 B-131,75 x 19,561 1/4 x 3/429,0119,0510,1943,26,10950003,70
11066000   24 B-138,1 x 25,401 1/2 x 137,9225,4014,6353,46,601600007,10


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn