Material: Low pressure polyethylene PE-UHMW. These side-rails serve to support fast-running roller chains which are ligned up exactly; other than steel or metal side-rails they dampen the noise and reduce strong wear. Special features to be highlighted: wear-resistant, self-lubricating, acid and impact resistant, temperature range -200°C to +60°C (for short time up to +80°C), corrosion resistant, soil resistant and cost efficient. Stock lengths 1 meter and 2 meter. Fixed length and other types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN ISO
[Nr.]
Pitch
[in.]
Length
[mm]
B
[mm]
H
[mm]
b
[mm]
h
[mm]
Weight per m
[kg]
14100100   06 B-13/8 x 7/32"1 m15105,41,50,13
14110100   06 B-13/8 x 7/32"2 m15105,41,50,26
14100300   0831/2 x 3/16"1 m15104,71,60,10
14110300   0831/2 x 3/16"2 m15104,71,60,20
14100500   08 B-11/2 x 5/16"1 m20107,42,20,18
14110500   08 B-11/2 x 5/16"2 m20107,42,20,36
14100501   08 B-11/2 x 5/16"1 m20157,42,20,26
14110501   08 B-11/2 x 5/16"2 m20157,42,20,54
14100502   08 B-11/2 x 5/16"1 m20207,42,20,34
14110502   08 B-11/2 x 5/162 m20207,42,20,68
14100600   10 B-15/8 x 3/8"1 m20159,22,60,25
14110600   10 B-15/8 x 3/8"2 m20159,22,60,50
14100601   10 B-15/8 x 3/8"1 m20209,22,60,33
14110601   10 B-15/8 x 3/8"2 m20209,22,60,66
14100700   12 B-13/4 x 7/16"1 m251511,32,40,32
14110700   12 B-13/4 x 7/16"2 m251511,32,40,64
14100701   12 B-13/4 x 7/16"1 m252011,32,40,43
14110701   12 B-13/4 x 7/16"2 m252011,32,40,86
14100800   16 B-11" x 17,02 mm1 m401516,53,50,45
14110800   16 B-11" x 17,02 mm2 m401516,53,50,90
14100801   16 B-11" x 17,02 mm1 m402016,53,50,68
14110801   16 B-11" x 17,02 mm2 m402016,53,51,36


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn