Material: Aluminium similar EN AW2017A. Profile L = 3/8" = 9.525 mm.
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
Product Quantity No. of TeethDe
[mm]
L1
[mm]
L
[mm]
Weight
[kg]
Passende Bordscheibe
[Artikel-Nr.]
18291000   1029,561401400,2316010300
18291100   1132,591401400,2816010301
18291200   1235,621601600,3916010302
18291300   1338,651601600,4616010303
18291400   1441,681601600,5516010304
18291500   1544,721601600,6316010305
18291600   1647,751601600,7316010306
18291700   1750,781601600,8216010307
18291800   1853,811601600,9316010308
18291900   1956,841601601,0416010309
18292000   2059,881601601,1616010310
18292100   2162,911601601,2816010311
18292200   2265,941601601,4116010312
18292300   2368,981601601,5516010313
18292400   2472,001601601,6916010313
18292700   2781,101601602,1516010315
18293000   3090,201601602,6716010318


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn