Material: Aluminium ähnlich EN AW2017A.

Profile MXL = 0,08" = 2.032 mm.
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
Product Quantity No. of TeethDe
[mm]
L1
[mm]
L
[mm]
Weight
[kg]
Passende Bordscheibe
[Artikel-Nr.]
18191200   127,2550750,0116010100
18191400   148,5550750,0116010100
18191500   159,1950750,0116010100
18191600   169,8450750,0216010101
18191800   1811,1350750,0216010102
18192000   2012,43901200,0416010102
18192200   2213,721251400,0516010104
18192400   2415,021251400,0616010104
18192500   2515,661251400,0716010105
18192600   2616,311251400,0816010106
18192800   2817,61251400,0916010107
18193000   3018,91251400,1016010107
18193200   3220,191251400,1216010108
18193400   3421,481251400,1316010108
18193600   3622,781401400,1516010109
18194000   4025,361401400,1916010110
18194200   4226,661401400,2016010110
18194400   4427,951401400,2316010111
18194500   4528,61401400,2416010111
18194800   4830,541401400,2716010111
18195000   5031,831401400,3016010112
18196000   6038,31601600,4916010113
18197000   7044,771601600,6716010211
18197200   7246,061601600,7216010211


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn