Material: Aluminium similar EN AW2017A. Profile XL = 1/5" = 5.08 mm.
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
Product Quantity No. of TeethDe
[mm]
L1
[mm]
L
[mm]
Weight
[kg]
Passende Bordscheibe
[Artikel-Nr.]
18091000   1015,661401400,0716010201
18091100   1117,281401400,0816010201
18091200   1218,901401400,1016010203
18091300   1320,511401400,1116010203
18091400   1422,131401400,1316010204
18091500   1523,751401400,1616010204
18091600   1625,361401400,1816010205
18091700   1726,981401400,2016010205
18091800   1828,601401400,2316010206
18091900   1930,221401400,2616010206
18092000   2031,831401400,2816010207
18092100   2133,451601600,3616010207
18092200   2235,071601600,4016010208
18092300   2336,601601600,4416010208
18092400   2438,301601600,4816010209
18092500   2539,921601600,5116010210
18092600   2641,531601600,5616010210
18092700   2743,151601600,6016010210
18092800   2844,771601600,6516010211
18092900   2946,391601600,7016010211
18093000   3048,001601600,7516010212
18093200   3251,241601600,8716010213
18093300   3352,851601600,9216010213
18093400   3454,471601600,9816010214
18093500   3556,091601601,0416010215
18093600   3657,701601601,1016010216
18093800   3860,941601601,2316010217
18093900   3962,561601601,3016010217
18094000   4064,171601601,3716010217
18094100   4165,791601601,4316010218
18094200   4267,411601601,5116010218
18094300   4369,021601601,5816010313
18094400   4470,641601601,6516010313
18094800   4877,111601601,9816010220
18095600   5690,041601602,7116010223
18096000   6096,511601603,1016010320
18097200   72115,921601604,5216010326


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn