Material: Neoprene (black) with tensile member of glasfibre.

Neoprene belts cannot be welded. 5M-10 fits on pulleys for width 9mm.
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
Product Quantity ProfileBelt Width
[mm]
Roller Length max.
[m]
Admissible Pulling Force
[N]
Weight
[g/m]
Matching Clamping Plate
[Art.-No.]
17110000   3 M930902717119900
17130000   3 M15301504417139900
17310000   5 M10*302083717319900
17330000   5 M15303126117339900
17350000   5 M253052010217359900
17510000   8 M203075012817519900
17530000   8 M3030112519217539900
17550000   8 M5030187532017559900
17570000   8 M8530318754417579900


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn