Material: Thermoplastic polyurethane (TPU), white, with steel tensile member. With green polyamide fabric on the tooth side.

TPU PAZ belts can be welded to endless belts (tensile force -50%).

The polyamide fabric reduces the friction on aluminium or steel plates to approx. 50%. On plastic sliding plates, the friction reduction is approx. 30%. So, depending on the application, the needed driving power is much lower. By the fabric, the wear resistance of the belt is much higher and the noise is lower. Application: for example supported transportation belt drives.
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
Product Quantity ProfileBelt Width
[mm]
Roller Length max.
[m]
Admissible Pulling Force
[N]
Weight
[g/m]
Matching Clamping Plate
[Art.-No.]
16660001   AT 5101007003416669900
16670001   AT 51610011205516679900
16680001   AT 52510017508516689900
16687001   AT 532100224011016689800
16688001   AT 550100350017016689901
16860001   AT 1016100208010116869900
16870001   AT 1025100325015816879900
16880001   AT 1032100416020216889900
16886001   AT 1050100650031616899900
16890001   AT 10100100130063216899901


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn