Material: GG25.

Bores ISO E8. Keyways in accordance with DIN 6885/1 (from bore 24 with shallow keyway 1.3 mm). Inch bores with feather keyways like British Standard (BS). Thread BSW. Screws included in delivery (spare screw product no. 622 501 99, order quantity as needed). Thread BSW 1/4" x 1/2". Spanner size 3mm. Shaft tolerance +0,5 mm / -0,125 mm. Can be used with or without feather key, depending on the required torque. Other bush sizes and bores are available on short notice (some in stock). Assembly instructions


Fastening torque: 5.6 Nm. Slip torque without keyway: bore 12 mm: 22 Nm; bore 19 mm: 37 Nm; bore 24 mm: 58 Nm

Service:

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Clamping Bush TypeBore B
[mm]
NutWidth
[mm]
Nuttiefe t2
[mm]
L
[mm]
D1
[mm]
Weight
[g]
62250109   1008931,422,335,20,175
62250110   10081031,422,335,20,160
62250111   10081141,822,335,20,140
62250112   10081241,822,335,20,120
6225011270   10081/2"1/8"1/16"22,335,20,120
62250114   10081452,322,335,20,118
62250115   10081552,322,335,20,116
62250116   10081652,322,335,20,112
62250118   10081862,822,335,20,100
62250119   10081962,822,335,20,098
6225011905   10083/4"3/16"3/32"22,335,20,098
62250120   10082062,822,335,20,094
62250122   10082262,822,335,20,080
62250124   10082481,322,335,20,070
62250125   10082581,322,335,20,068


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn