Material: Outer part: Plastic PA 12 G. Core from steel C45 or stainless steel 1.4305.

Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C.

- Special plastic with excellent material properties.

- Enables snugly fitting, high strength shaft-hub connection.

- Optimal force transmission due to cylindrical contact area.

- Light, silent and clean, with excellent dry running properties.

Availability: For the moment only as special parts, according to customer´s specifications or drawings.

go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn