Material: Housing made of aluminium alloy with iridite NCP finish. Inner hub made of steel. For connecting to shafts. The construction is simple and basically consists of 4 or 6 clutch plates which are connected to the inner hub and held by the outer housing. Max. slip-speed 1000 rpm. Torsional backlash of the coupling below 2°. Torque range with 2 friction plates 2.4 Ncm to 53.8 Ncm. Torque range with 6 friction plates 7.8 Ncm to 132.4 Ncm. Maximum operating temperature 80°C. An adjusting ring - screwed to the outer body - serves to adjust the torque. Two sintered bearing sleeves serve as bearing housing to inner component. An O-ring seals the hub off against dirt.
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
Product Quantity TypeNo. of Clutch Disks
[pcs]
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
Bore B +0,03/-0 Side1
[mm]
Bore B +0,03/-0 Side 2
[mm]
Adjustment Screw Size Seite 1Adjustment Screw Seite 2Weight
[g]
Matching Disk
61042300   B23625925,8-66M 3x3, 2x90ºM 4x4, 2x90°50-
61042400   B23625925,8-88M 3x3, 2x90ºM 4x4, 2x90°50-
61042800   B642,531925,8-66M 3x3, 2x90ºM 4x4, 2x90°61-
61042900   B642,531925,8-88M 3x3, 2x90ºM 4x4, 2x90°61-


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn