Material: Aluminium, natural colour, anodized or plastic coated in matt black finish. These arched handles are noted for their elegant design. The well-proven elliptical profile has been used again. Shape A: Mounting from the back. Shape B: Mounting from the operating side. Version SW: Black plastic coated (RAL 9005). Version EL: Natural colour, anodized.
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
Product Quantity ShapeTypeb
[mm]
l1
[mm]
l2 approx.
[mm]
a
[mm]
d1 Shape A
[mm]
d2 Shape B
[mm]
h1
[mm]
h2
[mm]
t min.
[mm]
Weight
[g]
66684000   ASW2016018513M6-51-8,5106
66684100   ASW2019222113M6-51-8,5130
66684200   ASW2616019017M8-57-12,0116
66684300   ASW2619222717M8-57-12,0140
66684400   AEL2016018513M6-51-8,5106
66684500   AEL2019222113M6-51-8,5130
66684600   AEL2616019017M8-57-12,0116
66684700   AEL2619222717M8-57-12,0140
66685000   BSW2016018513-5,35110-106
66685100   BSW2019222113-5,35110-130
66685200   BSW2616019017-6,45712-116
66685300   BSW2619222717-6,45712-140
66685400   BEL2016018513-5,35110-106
66685500   BEL2019222113-5,35110-130
66685600   BEL2616019017-6,45712-116
66685700   BEL2619222717-6,45712-140


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn