Material: Housing made from steel sheet.


The code for the lubricant contained is stamped into the bottom of the housing (e.g. SF 01 = all-purpose grease).

The activator screw has to be ordered seperately.

Function: Tightening the activating screw makes the gas generator drop into the electrolyte fluid, where it starts a chemical reaction that builds up pressure and causes the piston to move forward. The lubricant is continuously injected into the lubrication point. When the lubrication cartridge is empty, the coloured piston becomes clearly visible. The initial delay between activation and the first discharge of lubricant depends on the perma® type. Lubricant volume 120 cm3.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypSchmierstoffDIN
[51 502]
NLGI
[Klasse]
VerdickerBasisTemperaturbereich
[°C]
Viskosität
[bei 40°C]
Gewicht
[g]
68050001   SF01UniversalfettKP2K-302Li / CaMineralisch-30° / +130°C220265
68050002   SF02HochdruckfettKPF2K-302Li + MoS2Mineralisch-30° / +120°C105265
68050003   SF03HochtemperaturfettKE1T-202PHS + FeststoffEster + PFPE-20° / +220°C420265
68050004   SF04HochleistungsfettK1S-200/1PHSMineralisch + PAO-20° / +160°C500265
68050005   SF05Hochtemp./HochdruckfettKPF1S-200/1PHS + MoS2Mineralisch + PAO-20° / +160°C500265
68050006   SF06FließfettK0G-200Al.-Kom.Mineralisch-20° / +130°C220265
68050008   SF08HochgeschwindigkeitsfettKHC2N-502Ca-Kom.PAO-40° / +140°C100265
68050010   SF10LebensmittelfettK1K-401Al.-Kom.PAO-20° / +220°C150265
68050014   SO14HochleistungsölCLPE320Öl -PAO + Ester-20° / +250°C320265


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn