Material: Steel, black oxide finish.

When mounting blocks are used, the shock absorber has to be secured with a lock nut. 2 socket-head screws DIN 912 are included with the mounting block.
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
Product Quantity For Art. No. AntishockA
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[Thread]
H
[Thread]
Torque
[Nm]
Weight
[g]
69003001   690 030 002512163,510M8x1M4x12415
69005001   690 050 002514163,510M10x1M4x16420


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn