Material: Thermoplast (Polyamide PA), glass-fibre reinforced, black matt, brass bush. Grub screw, zinc-plated steel, chromated. With indents for large, easy to grip contact surfaces. For relatively high tightening torques.
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
Product Quantity d1
[mm]
d2
[mm]
l
[mm]
h1
[mm]
h2
[mm]
b
[mm]
d3
[mm]
Weight
[g]
66174803   48M516245,5713,510
66174804   48M520245,5713,512
66174805   48M620245,5713,515
66174806   48M630245,5713,515
66174807   48M640245,5713,517
66175503   55M820286,581622
66175504   55M830286,581625
66175505   55M840286,581629
66175506   55M1020286,581630
66175507   55M1030286,581634
66175508   55M1040286,581638
66177003   70M820368102035
66177004   70M830368102038
66177005   70M1020368102041
66177006   70M1030368102045
66177007   70M1040368102049


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn