Material:Material: Steel, manganese-phosphate treated. Press bolt made from AL. With spring-loaded balls. Press = release. Loosen = lock. Fast and easy-to-use, robust lifting element with moveable shackle. Special lifting devices, i.e., threads are no longer required on the workpiece. Simple H11 bores are sufficient.
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
Product Quantity d1
[mm]
I1
[mm]
d2
[mm]
d3
[mm]
d4min.
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
x min.
[mm]
x max.
[mm]
Socket Bore H11
[mm]
F1*
[kN]
F2*
[kN]
F3*
[kN]
Weight
[g]
66691015   101511,721,512,210,225,73627304987,51,510102,72,42,1139
66691025   102511,721,512,210,225,73627304987,51,515102,72,42,1145
66691035   103511,721,512,210,225,73627304987,51,525102,72,42,1152
66691050   105011,721,512,210,225,73627304987,51,535102,72,42,1161
66691215   121514,221,514,71125,73627304987,51,510123,53,22,8147
66691225   122514,221,514,71125,73627304987,51,520123,53,22,8156
66691235   123514,221,514,71125,73627304987,51,525123,53,22,8162
66691250   125014,221,514,71125,73627304987,51,545123,53,22,8278
66691625   162518,62619,215,13144,527304992,81,520164,84,54,1272
66691650   165018,62619,215,13144,527304992,81,540164,84,54,1311
66691675   167518,62619,215,13144,527304992,81,555164,84,54,1351


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn