Material: Stainless steel 1.4301. Max. Operating Angle per Joint 45°. Other lengths on request.
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
Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
admiss.max.Torque at 100 min -1
[Nm]
200 rpm
[Nm]
300 rpm
[Nm]
400 rpm
[Nm]
500 rpm
[Nm]
700 rpm
[Nm]
800 rpm
[Nm]
Weight
[g]
63199820   1022257621524530111412,58,576,565,53,500,99
63199826   1225298624027035131621,512,5108,57,56,5600,76
63199829   142930902502803513163421,519,51816,5141300,92
63199832   163230952803303516204342362925,520,5181,35
63199837   1837351083053553516207860483630241,79
63199840   20403210831536548232812084604842302,41
63199847   22473812735540548232815096726048363,75
63199850   255044140380430482328192120847260484,33


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn