Material: Body of the nut from stainless steel 1.4301.

Reusable shaft nut with integrated locking device. Special feature of the shaft nut is the locking insert, integrated into the nut. This insert is threaded and thus does not cause any damage. The locking insert is pressed against the shaft thread with a locking screw and thus prevents the nut from turning.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypThread Gd1
[mm]
d2
[mm]
B
[mm]
b
[mm]
h
[mm]
S
[mm]
T
[mm]
Max. Torque of Safety Bolt
[Nm]
Admissible Axial Force
[kN]
Weight
[g]
65398530   KMK 0M10 x 0,751620932M5449,816
65398532   KMK 1M12 x 11822932M54411,818
65398534   KMK 2M15 x 12125942M54414,621
65398537   KMK 3M17 x 12428942M54419,627
65398540   KMK 4M20 x 12832942M54424,030
65398544   KMK 5M25 x 1,53438952M510431,530
65398548   KMK 6M30 x 1,54145952M510436,560
65398553   KMK 7M35 x 1,54852952M510450,070
65398558   KMK 8M40 x 1,553581162,5M612862,0110
65398562   KMK 9M45 x 1,560651162,5M612878,0140
65398565   KMK 10M50 x 1,565701562,5M8121891,5180
65398568   KMK 11M55 x 269751573M8121891,5190
65398571   KMK 12M60 x 274801573M8121895,0200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn