Material: Heat-treated steel, black oxide finish.
• Centric bolt for mounting profil track rollers on fixed position.
• Normally, a carriage has four rollers: On one side two rollers with centric bolts on fixed position. On the other side two rollers on eccentric bolts, so that they can get adjusted clearance-free.
• The assignment of the bolt to the profil track roller is made by the linear shaft diameter dw and the bolt diameter dz.
• Included in scope of delivery, there is a distance washer for release mount of the track roller, for turn without binding (from LFZ8).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dw
[mm]
dz
[mm]
L
[mm]
L2
[mm]
L3
[mm]
DK
[mm]
G1
[mm]
H1
[mm]
S
[mm]
DS
[mm]
SW
[mm]
SW1
[mm]
Gewicht
[g]
64780301   4/6 519,5169,510M4- - -3 -6
64780303   6828,324,315 -M8-11412 -14
64780304   1012433622 -M10-1,82117 -34
64780305   101250,843,824 -M12-1,81917 -50
64780306   101550,843,826 -M12-1,82119 -60
64780307   121250451620M10x1,58221171740
64780308   162075672330M16x1,5133302724200
64780309   20/252592823040M20x1,5163373630400
64780311   3030107 953245M24x1,5194444136620
64780312   40401171074255M30x1,52445646461100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn