Material: Steel 1.1213 (Cf53), hardened and ground, hardness 62±2 HRC, diameter tolerance ISO h6. Material support: Extruded aluminium. ength: Either 600 mm or 1200 mm.

Delivery without mounting screws. Ready-to-install, supported linear shafts to be used with open linear bearings or open linear bearing units. The shafts are supported over the entire length. Unit can be shortened by the customer using an angle grinder. The shaft supports have internal threads to get mounted from the downside of the customer´s base plate. The required screw lenght depends also on the thickness of the base plate. Longer versions on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
Länge
[mm]
A
[mm]
A1
[mm]
H+/-0,15
[mm]
H1
[mm]
J
[mm]
M
[mm]
N
[mm]
L
[mm]
W
[mm]
Gewicht
[kg]
64741205   1260011614,5375M44,515,55,40,66
64741206   12120011614,5375M44,515,55,41,32
64741605   1660014718375M55,51671,20
64741606   16120014718375M55,51672,40
64742005   20600178,522375M66,6208,11,79
64742006   201200178,522375M66,6208,13,58
64742505   256002110,526375M892510,32,67
64742506   2512002110,526375M892510,35,34
64743005   306002311,5303100M101130113,76
64743006   3012002311,5303100M101130117,52
64744005   406003015394100M1213,538156,44
64744006   4012003015394100M1213,5381512,88


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn