Material: Rails: Tool steel 1.2842 (90MnCrV8), hardness 61±3 HRC. Rollers: Bearing steel 100Cr6, hardness 62±4 HRC. Cages and end pieces: Plastic.

Technical data: Speed: Up to 3 m/s. Acceleration: Up to 80 m/s². Accuracy class: P10 (max. 10µm/1000 mm). Higher accuracy classes P5 and P2 on request. Temperature range: -20°C to +80°C. Lubrication: The rails have to be lubricated before mounting (z.B. lithium soap grease on mineral oil basis). Relubrication intervals depend on the type of application. Contents of Delivery: A set consists of 4 half-rails, 2 plastic cages with rollers and 8 end pieces (delivered unassembled). From these components a complete rail-pair unit can be assembled Sizes: Two sizes with different lengths. Other sizes on request. Design RE: For applications with limited travel, if high stiffness or load bearing capacity and positioning accuracy is required in very confined spaces. The rails are usually supplied in pairs, see contents of delivery. Design RE-ACS: As version RE, but with an additional Anti-Creeping-System (ACS) that prevents the cage from creeping. This means the cage is guided by a plastic gear and teeth at the profile base. Hub and Load Rating are lower than for version RE (see table). Applications: machine tools, handling systems, special machinery, measuring and testing equipment.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeSizeA -0,3
[mm]
B -0,2
[mm]
L
[mm]
L2
[mm]
Travel
[mm]
A1
[mm]
Dw
[mm]
J
[mm]
J1
[mm]
J2
[mm]
G
[mm]
G1
[mm]
N
[mm]
N1
[mm]
J3
[mm]
G2
[mm]
G3
[mm]
Load Rating dyn.
[N]
Load Rating C0
[N]
Weight
[g]
64970301   RE31885054258,742512,53,5M43,363,24M3642305100103
64970302   RE31887579388,742512,53,5M43,363,24M3658037650148
64970303   RE3188100104508,742512,53,5M43,363,24M36726310200195
64970304   RE3188125129638,742512,53,5M43,363,24M36864412750242
64970305   RE3188150154758,742512,53,5M43,363,24M36996415300288
64970306   RE3188175179888,742512,53,5M43,363,24M361123817850335
64970307   RE31882002041008,742512,53,5M43,39,53,24M361247120400382
64970315   RE631151001064615,2850256M65,29,55,26,75M592574327300665
64970316   RE631151501568015,2850256M65,29,55,26,75M593400039000981
64970317   RE631152002069215,2850256M65,29,55,26,75M5944204546001302
64970318   RE6311525025612615,2850256M65,29,55,26,75M5951431663001617
64970319   RE6311530030616015,2850256M65,29,55,26,75M5958382780001933
64970320   RE6311535025617215,2850256M65,29,55,26,75M5967304936002254
64970321   RE6311540040620615,2850256M65,29,55,26,75M59737811053002569
64970329   RE-ACS31885054208,742512,53,5M43,363,24M3634654250102
64970330   RE-ACS31887579308,742512,53,5M43,363,24M3653946800103
64970331   RE-ACS3188100104458,742512,53,5M43,363,24M3663008500193
64970332   RE-ACS3188125129628,742512,53,5M43,363,24M36773111050240
64970333   RE-ACS3188150152798,742512,53,5M43,363,24M36909013600286
64970334   RE-ACS3188175179948,742512,53,5M43,363,24M36996415300333
64970335   RE-ACS318820020410015,242512,53,5M43,39,53,24M361165318700381
64970343   RE-ACS631151001063715,2850256M65,29,55,26,75M592282623400660
64970344   RE-ACS631151501567115,2850256M65,29,55,26,75M593131835100976
64970345   RE-ACS6311520020610515,2850256M65,29,55,26,75M5939196468001291
64970346   RE-ACS6311525025611715,2850256M65,29,55,26,75M5949056624001612
64970347   RE-ACS6311530030615115,2850256M65,29,55,26,75M5956093741001928
64970348   RE-ACS6311535035616315,2850256M65,29,55,26,75M5965107897002249
64970349   RE-ACS6311540040619715,2850256M65,29,55,26,75M59716401014002564


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn