Material: Body: Stainless steel 1.4305. Spring: Stainless steel. Standard spring tension. Note: Used for fixation or as device to press something in or push it out. The spring plungers can be mounted and demounted using the internal hexagon or the slot. Temperature range: -40°C to +250°C. *statistical average
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
Product Quantity d1
[mm]
d2
[mm]
l
[mm]
n
[mm]
s
[mm]
t
[mm]
SW
[mm]
Spring Force *F1
[N]
*F2
[N]
Weight
[g]
65499654   M41,5150,61,50,61,34,5160,8
65499655   M52,4181,22,30,81,56,0191,3
65499656   M62,7201,32,50,92,06,0192,5
65499658   M83,5221,53,01,42,510,0396,0
65499660   M104,0221,53,01,43,010,0399,0
65499662   M126,0282,74,02,04,012,05316,0
65499666   M167,5323,25,02,55,045,010035,0
65499670   M2010,0403,77,03,06,052,012565,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn