Material Type AN: Body: Stainless steel. Ball: Stainless steel. Spring: Stainless steel. Used for fixation and to press something in or push it out Temperature max. +250°C *statistical average
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
Product Quantity d1
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
l3
[mm]
s
[mm]
Spring Force *F1
[N]
*F2
[N]
Weight
[g]
65499634   M42,569,56,55,00,88141,0
65499635   M53,0812,58,56,70,98142,0
65499636   M63,51014,09,0-1,011183,7
65499638   M84,51316,511,0-1,524457,0
65499640   M106,01620,014,0-2,0244513,2
65499642   M128,01822,015,0-2,5264919,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn