Material: Body: Steel, black oxide finish. Ball: Hardened. Spring: Stainless steel. Strong spring tension.

Temperature range: -40ºC to +250ºC.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
l
[mm]
s
[mm]
Ball Ø
[mm]
Spring Force *F1
[N]
*F2
[N]
Weight
[g]
65480500   M512 0,9315220,9
65480600   M6141,03,519281,5
65480800   M8161,54,536623,5
65481000   M10192,06571047
65481200   M12222,586111010
65481600   M16243,5106814224
65482000   M20304,512 8416643
65482400   M24345,51512723770


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn