Material: Steel-sheet parts: Case-hardened steel C10, zinc-plated. Bearing pins: Hardened, from size 200 case hardened. All moving parts lubricated with special grease. Handle with plastic sleeve, red, oil resistant. Operating handle and clamping lever move in the same direction. In the clamping position the operating handle is vertical. Vertical clamps are available for holding forces FH from 90 daN up to 460 daN. Note: Worth pointing out is the clamping arm on all vertical clamps: It is blanked out from full and reinforced on the points of highest load. During the closing movement it is guided on both sides to prevent being affected by possible side thrusts. Version A: forked clamping arm. Version E: solid clamping arm. Attention: The clamping bolts and protective cap have to be ordered sperately. * Clamping bolt has to be ordered separately.
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
Product Quantity TypeSizeFH
[N]
a approx.
[mm]
b1
[mm]
b2
[mm]
b3
[mm]
d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4 ca.
[mm]
l1
[mm]
l2
[mm]
l3 max.
[mm]
m1
[mm]
m2
[mm]
m3
[mm]
m4
[mm]
r
[mm]
s1
[mm]
s2
[mm]
Weight
[g]
67600300   A709002029345,2M 54,59820112167324115162424632,0495
67600600   A13016002835426,2M 65,514228162786425412,5192729802,55210
67601000   A23022004043458,5M 86,51683318311125873192032321043,06350
67601500   A330270043506510,5M 108,51954322381316686293246451223,57550
67602000   A430300064586512,5M 128,524755264516688114323254451564,0101000
67602500   A530460090809512,5M 1212,5303843251225125152505170702127,0101960
67604300   E709002029345,2M 54,59820112167324115162424632,0495
67604600   E13016002835426,2M 65,514228162786425412,5192729802,55210
67605000   E23022004043458,5M 86,51683318311125873192032321043,06350
67605500   E330270043506510,5M 108,51954322381316686293246451223,57550
67606000   E430300064586512,5M 128,524755264516688114323254451564,0101000
67606500   E530460090809512,5M 1212,5303843251225125152505170702127,0101960


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn