Material: Steel, zinc plated. The assortment box is made from impact-resitant plastic of premium quality and is filled with KL-Retainers matching BEKbolts with groove/clevises/clevis joints. Contains 880 pieces. Weight 1.8 kg. Size Amount 3 100 4 100 5 100 6 100 8 100 10 80 12 100 14 80 16 100 24 20
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
Product Quantity Gewicht
[kg]
61800001   1,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn