Ready-to-install spindle for 300mm stroke length. Alternatively: product no. 64001000, spindle with length one meter from steel C15, or product no. 64099010, spindle with length one meter from stainless steel, for further processing by the customer. Caution: Due to kinking, the max stroke length under compressive loads is limited to 300 mm. The spindle has to be adequately lubricated before screwing in and operating (with normal machine grease). Mounting eye and stop block are included with the linear drive.
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
Product Quantity TypeLength
[mm]
MaterialWeight
[g]
47520130   einbauf.383Stahl C15230


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn