The following products may be of interest to you:
Trapezoidal Spindles, single thread, right hand, steel, length 1m
Ready-to-install Flanged Nut, single thread, left hand, grey cast iron
Trapezoidal Spindles, single thread, right hand, steel, length 1,5m
Ball Pillow Block Bearings UCP, Grey Cast Iron
Material: Grey cast iron GG25.Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right handTolerance zone 7H.
Service:
Katalogseite
Zusätzliche Informationen
CAD-Daten
The supplied 3D models, pictures and technical drawings are made with reasonable care.Nevertheless liability is excluded for the accuracy and correctness of this data.
go to Group