Material: Red brass Rg7 (CuSn7Zn4Pb7-C).

Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right hand

Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Trapezoidal ThreadØ D1
[mm]
Ø D2
[mm]
Ø D3
[mm]
6 x Ø D4
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Weight
[kg]
64477116   Tr. 16 x 42648386207100,13
64477118   Tr. 18 x 43058457228120,22
64477120   Tr. 20 x 43058457228120,20
64477124   Tr. 24 x 540725872810120,42
64477128   Tr. 28 x 545786573510150,59
64477130   Tr. 30 x 650826874412150,95
64477136   Tr. 36 x 6551108575515151,60
64477140   Tr. 40 x 7601309596015202,18
64477150   Tr. 50 x 880160120116515203,68
64477160   Tr. 60 x 980160120116515203,26
64477170   Tr. 70 x 109516013012,57522204,85


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn