Material: Steel C35Pb. Tolerance zone 7H. Height = 1,5 x diameter. Attention: Steel nuts get very easily thightened on a spindle made from Steel or stainless steel. This nuts are only for clamping, manual adjustments or as fastening nut. Not suitable for drive systems.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
DIN ISO 2768 Height
[mm]
Ø A h11
[mm]
Weight
[kg]
64301000   Tr. 10 x 315220,04
64301200   Tr. 12 x 318260,06
64301400   Tr. 14 x 421300,10
64301600   Tr. 16 x 424360,16
64301800   Tr. 18 x 427400,22
64302000   Tr. 20 x 430450,32
64302400   Tr. 24 x 536500,44
64302800   Tr. 28 x 542600,76
64303000   Tr. 30 x 645600,78
64303200   Tr. 32 x 648600,80
64303600   Tr. 36 x 654751,48
64304000   Tr. 40 x 760801,80
64304400   Tr. 44 x 766801,90
64304800   Tr. 48 x 872902,68
64305000   Tr. 50 x 875902,72
64305200   Tr. 52 x 878902,72
64306000   Tr. 60 x 9901003,76
64307000   Tr.70 x 101051104,96


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn