Material: steel zinc-plated. Can be used with clevis joints DIN 71751. For using with clevis DIN 71752 you need an ES-bolt or other connection bolt. Thread: Gewindeausführung rechts = thread right-handed.
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
Product Quantity Thread TypeSize
[mm]
a
[mm]
b
[mm]
d1
[mm]
d2
[mm]
Thread Slope
[mm]
g
[mm]
I1±0,5
[mm]
l2
[mm]
Weight
[g]
63760500   rechts6 x 121266M61,09312421
63760700   rechts8 x 161688M81,2512423251
63760900   rechts10 x 20201010M101,515524098
63761100   rechts12 x 24241212M121,75186248168
63761300   rechts14 x 28271414M142,0217256247
63761500   rechts16 x 32321616M162,0248364397


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn