Material: Steel zinc-plated. Bolt with SL retainer.

The set exists from one bolt and a fitting SL retainer. It can be used with all clevises according to DIN 71752 or other clevises with dimensions like DIN. SL retainers are not so easy and quick to mount and to dismount like KL retainers, but the connection is much better secured against unwanted loosening.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
passend für Gabelkopf
[Größe]
Gewicht
[g]
63790100   44 x 8 / 4 x 161,3
63790300   55 x 10 / 5 x 203,0
63790500   66 x 12 / 6 x 243,6
63790700   88 x 16 / 8 x 3210
63790900   1010 x 20 / 10 x 4019
63791100   1212 x 24 / 12 x 4834
63791300   1414 x 28 / 14 x 5650
63791500   1616 x 32 / 16 x 6473


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn