Material: Body of the nut: steel, min. strength 350N/mm2.

Locking insert: Stainless Steel.

With these slot nuts no additional lock washers or keyways are required. No keyway or washer required for roller bearing. Designed for easy assembly. Maintenance-free construction. The bolt thread has to meet the medium quality of ISO 965. Please note: Ensure that there are at least two or three full threads behind the locking insert. This slot nut must not be used on shafts with keyway. Lubricate the nut when screwing it onto the shaft. Larger thread diameters can be supplied on request.

Function: This system consists of a shaft nut and a special spring, acting as friction ring. This special spring is integrated into the upper part of the nut. Due to the lead of the thread the special spring locks itself between shaft and nut. The system is locked in any position!
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
Product Quantity d x P
[mm]
D3 -0,5
[mm]
D4 -0,5
[mm]
g-0,5
[mm]
T
[mm]
S+/-0,2
[mm]
h
[mm]
H
[mm]
Tol. H
[mm]
Sd
[mm]
Weight
[g]
65342800   M8 x 0,751612131,534,35,3±0,30,054,1
65343000   M10 x 0,75181314,41,8345,2±0,30,054,5
65343200   M12 x 1221718,41,8345,4±0,30,058,0
65343400   M15 x 1252121,41,8456,5±0,50,0512
65343700   M17 x 1282424,21,9456,4±0,50,0513
65344000   M20 x 1322628,41,8467,7±0,50,0523
65344400   M25 x 1,53832342,0579,1±0,50,0536
65344800   M30 x 1,54538412,0579,1±0,80,0545
65345300   M35 x 1,55244482,05810,2±0,80,0570
65345800   M40 x 1,55850532,56911,2±0,80,0595
65346200   M45 x 1,56556602,561012,5±1,00,05130
65346500   M50 x 1,57061652,561113,5±1,00,05160
65346800   M55 x 27567693,071113,5±1,00,07185
65347100   M60 x 28073743,071113,5±1,00,07190
65347200   M65 x 28579793,071215,0±1,50,07235
65347300   M70 x 29285853,581215,0±1,50,07265
65347500   M75 x 29890913,581315,8±1,50,07320
65348000   M80 x 210595983,581518,6±1,50,07430
65348500   M85 x 21101021033,581619,2±1,50,07495
65349000   M90 x 21201081124,0101620,3±1,50,07630
65349500   M95 x 21251131174,0101721,3±1,50,07725
65349900   M100 x 21301201224,0101822,3±1,50,07770


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn