Material: Housing from grey cast iron. Rolling bearing from bearing steel.

With 4 mounting holes. Round shape with centring spigot. The rolling bearing can be swiveled when mounting to compensate shaft misalignement. The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible. Delivery with grease nipple.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypBohrung
[mm]
a
[mm]
p
[mm]
e
[mm]
s
[mm]
j
[mm]
k
[mm]
g
[mm]
f
[mm]
Zuc
[mm]
nuc
[mm]
i
[mm]
Lager-Tragzahl dyn. C
[kN]
Lager-Tragzahl stat. C0
[kN]
Gewicht
[kg]
62621200   UCFC 201121007855,1125720,562 h928,312,7109,96,20,85
62621500   UCFC 202151007855,1125720,562 h928,312,7109,96,20,85
62621700   UCFC 203171007855,1125720,562 h928,312,7109,96,20,85
62622000   UCFC 20420 1007855,1125720,562 h928,312,7109,96,20,85
62622500   UCFC 205251159063,612672170 h929,714,31010,87,01,10
62623000   UCFC 2063012510070,712882380 h932,215,91015,110,01,17
62623500   UCFC 2073513511077,814892690 h936,417,51119,913,71,75
62624000   UCFC 2084014512084,81410926100 h941,219,01122,615,72,15
62624500   UCFC 2094516013293,316121426105 h1040,219,01025,217,83,10
62625000   UCFC 2105016513897,616121428110 h1042,619,01027,119,74,25
62625500   UCFC 21155185150106,119121531125 h1046,422,21333,429,23,90
62626000   UCFC 21260195160113,119121536135 h1056,725,41747,833,03,25
62626500   UCFC 21365205170120,219141536145 h1055,725,41644,040,05,60
62627000   UCFC 21470215177125,119141840150 h1061,430,21746,845,06,90
62627500   UCFC 21575220184130,119161840160 h1062,533,31850,949,37,80
62628000   UCFC 21680240200141,423161842170 h1067,333,31855,053,39,60
62628500   UCFC 21785250208147,123182045180 h1069,634,11864,063,610,90
62629000   UCFC 21890265220155,523182050190 h1078,339,72273,871,513,35


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn