Material: Body of the nut from stainless steel 1.4301.

Reusable shaft nut with integrated locking device. Special feature of the shaft nut is the locking insert, integrated into the nut. This insert is threaded and thus does not cause any damage. The locking insert is pressed against the shaft thread with a locking screw and thus prevents the nut from turning.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65398537

TypKMK 3
Thread GM17 x 1
d1 [mm]24
d2 [mm]28
B [mm]9
b [mm]4
h [mm]2
S [mm]M5
T [mm]4
Max. Torque of Safety Bolt [Nm]4
Admissible Axial Force [kN]19,6
Weight [g]27

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn