Material: Aluminium 2014A.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft can be pushed in further. Middle of coupling is relieved. 1) Against surcharge.

Number of screws: 1 screw on each side.
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
Product Quantity Max. Operating Torque
[Nm]
B +0,03
[mm]
Bore max
[mm]
L1
[mm]
L2 **
[mm]
D1
[mm]
Angular Misalignment
[°]
Parallelity Mismatch
[mm]
max. Speed
[min -1]
Bolts
[Size]
Tightening torque
[Nm]
Weight
[g]
60270200   0,4033,1814,204,59,5230,1005000M1,60,112
60270800   0,9046,019,056,012,7050,1275000M20,236
60271000   0,9066,019,056,012,7050,1275000M20,236
60271200   1,546,3520,306,015,8750,1275000M2,50,518
60271400   1,556,3520,306,015,8750,1275000M2,50,518
60271600   1,566,3520,306,015,8750,1275000M2,50,518
60272000   2,568,022,856,519,0550,1275000M2,50,5112
60272200   2,588,022,856,519,0550,1275000M2,50,5112
60272400   4,0611,031,759,025,4050,1275000M30,932
60272600   4,0811,031,759,025,4050,1275000M30,932
60272800   4,01011,031,759,025,4050,1275000M30,932
60273000   6,01014,044,4512,031,7550,1275000M42,1476
60273200   6,01214,044,4512,031,7550,1275000M42,1476
60273400   6,01616,044,4512,031,7550,1275000M42,1476


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn