Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Self-close.
  • Suitable for drawers up to 1000mm wide at high load.
  • Service life 80,000 cycles.
  • Temperature range: -10°C to +40°C.

Opening force 26N +/-5N.
* at drawer width 450mm / 1000mm.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Schienenlänge
[mm]
Auszug
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
Lastwert / Paar
[kg]
Gewicht / Paar
[kg]
64903740   400388160192--128160-28865 / 55*1,99
64903745   450450160192256-128160-32065 / 55*2,27
64903750   500500192224--160192-38470 / 60*2,57
64903755   550550192224320352160192-41680 / 72*2,87
64903760   600600256288384416192256-480100 / 85*3,18
64903770   700700288320448480256288512576100 / 85*3,79
64903780   80080035238457660832035241367290 / 75*4,42
64903790   90090032035254467232044873676885 / 70*4,96
64903799   1000100035238464076835238470473680 / 65*5,56
64903711   1100110041644876880041644854496075 / 60*6,18


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn